Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-75 |
Series |
N/A C732 |
Bore Diameter |
N/A 75 mm |
Coupling Length |
N/A 2.0630 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.8110 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 50579 ft·lb |
Number of Locking Screws |
N/A 7 |
Outside Diameter |
N/A 145 mm |
Screw Length |
N/A 40 mm |
Screw Thread Size |
N/A M10 x 40 |
Weight |
N/A 60.8 oz |