COMPANY HEADER
Print Back
C123M-260x325 260 mm x 325 mm Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C123M-260x325

Series

N/A C123

Bore Diameter

N/A 260 mm

Coupling Length

N/A 3.5040 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 2.8740 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 80904 ft·lb

Number of Locking Screws

N/A 18

Outside Diameter

N/A 325 mm

Screw Thread Size

N/A M16 x 45

Weight

N/A 33.08 lb