COMPANY HEADER
Print Back
C123M-300x375 300 mm x 375 mm Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C123M-300x375

Series

N/A C123

Bore Diameter

N/A 300 mm

Coupling Length

N/A 4.0550 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 3.3460 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 111726 ft·lb

Number of Locking Screws

N/A 18

Outside Diameter

N/A 375 mm

Screw Thread Size

N/A M18 x 50

Weight

N/A 52.92 lb