Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BST25X62-1BDBP4 |
Series |
N/A BST |
Ball Screw Application |
N/A Ball Screw Support Bearing |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Open |
Contact Angle |
N/A 60 ยบ |
Duplex Type |
N/A Back to Back |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 30 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 4 |
Radial Dynamic Load Capacity |
N/A 59 kN |
Radial Static Load Capacity |
N/A 29.2 kN |
Weight |
N/A 1.04 lb |