Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BST25X62-1BDFTP4 |
Series |
N/A BST |
Ball Screw Application |
N/A Ball Screw Support Bearing |
Bore Diameter |
N/A 25 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Nylon |
Closure Type |
N/A Open |
Contact Angle |
N/A 60 ยบ |
Duplex Type |
N/A DFT |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Outside Diameter |
N/A 62 mm |
Overall Width |
N/A 45 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 4 |
Radial Dynamic Load Capacity |
N/A 118 kN |
Radial Static Load Capacity |
N/A 47.5 kN |
Weight |
N/A 1.55 lb |