COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Manifold Blanking Cover Plates
>
Daman Cover Plates
> Item # 03602186
Item # 03602186, Daman Size D08 Valve Pattern Cover Plate
DD08CPP Cover Plate
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
DD08CPP
Prop 65
N/A
Yes
Height
N/A
1 in
Material
N/A
Ductile Iron
Maximum Pressure
N/A
5000 psi
Valve Pattern
N/A
Size D08
Features & Benefits
Features & Benefits
N/A
SAE O-ring port recommended over NPT port to promote a leak-free connection.