COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Manifold Blanking Cover Plates
>
Daman Cross-Over Cover Plates
> Item # 00790528
Item # 00790528, Daman Size D05 Valve Pattern Cross-Over Cover Plate
List Price
QUOTE
AD05-CO-P Cross-Over Plate
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
AD05COP
Prop 65
N/A
Yes
Height
N/A
1-1/2 in
Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Valve Pattern
N/A
Size D05
Features & Benefits
Features & Benefits
N/A
SAE O-ring port recommended over NPT port to promote a leak-free connection.