Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NAR825-N14G |
Weight |
N/A 5.74 lb |
Fluid Compatibility |
N/A Air |
Maximum Operating Pressure |
N/A 150 psi |
Maximum Set Pressure |
N/A 120 psi |
Minimum Set Pressure |
N/A 7 psi |
Operating Temperature Range |
N/A 23 to 140 ºF |
Overall Height |
N/A 216.9 mm |
Overall Length |
N/A 126 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1-1/2 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |