COMPANY HEADER
Print Back
IT2010-N02B Regulator, Electro-Pneumatic
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IT2010-N02B

Weight

N/A 1.65 lb

Fluid Compatibility

N/A Air

Options Included

N/A Mounting Bracket

Maximum Operating Pressure

N/A 14 psi

Port Gender

N/A Female

Port Size

N/A 1/4 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Thread Standard

N/A National Pipe Thread (NPT)