Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A ITV2010-21T2BS4 |
Weight |
N/A 0.77 lb |
Air Flow |
N/A 53 scfm |
Fluid Compatibility |
N/A Air |
Options Included |
N/A Mounting Bracket |
Maximum Operating Pressure |
N/A 29 psi |
Minimum Set Pressure |
N/A 0.73 psi |
Operating Temperature [Max] |
N/A 122 ºF |
Operating Temperature [Min] |
N/A 32 ºF |
Operating Temperature Range |
N/A 32 to 122 ºF |
Overall Height |
N/A 100 mm |
Overall Length |
N/A 116 mm |
Overall Width |
N/A 52 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Pressure Control Type |
N/A Relief Valve |
Standards Met |
N/A Japanese Industrial Standards (JIS) Underwriter Laboratories (UL) |
Thread Standard |
N/A National Pipe Thread (NPT) |