Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AR10-M5H-Z |
Weight |
N/A 0.250 lb |
Air Flow |
N/A 3.50 scfm |
Fluid Compatibility |
N/A Air |
Options Included |
N/A Name Plate Panel Mount Nut Pressure Gauge - psi, ºF |
Knob Type |
N/A Rising |
Maximum Operating Pressure |
N/A 145 psi |
Maximum Set Pressure |
N/A 101 psi |
Minimum Set Pressure |
N/A 7.3 psi |
Operating Temperature Range |
N/A 23 to 140 ºF |
Overall Height |
N/A 25 mm |
Overall Length |
N/A 58 mm |
Overall Width |
N/A 25.5 mm |
Port Gender |
N/A Female |
Port Size |
N/A M5 x 0.8 |
Pressure Control Type |
N/A Relief Valve |