COMPANY HEADER
Print Back
AR25-N03H-1Z (Old NAR2500-N03-1)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AR25-N03H-1Z

Weight

N/A 0.06 lb

Air Flow

N/A 70 scfm

Fluid Compatibility

N/A Air

Options Included

N/A Name Plate Panel Mount Nut Pressure Gauge - psi, ºF

Knob Type

N/A Rising

Maximum Operating Pressure

N/A 145 psi

Maximum Set Pressure

N/A 29 psi

Minimum Set Pressure

N/A 2.90 psi

Operating Temperature Range

N/A 23 to 140 ºF

Overall Height

N/A 53 mm

Overall Length

N/A 101 mm

Overall Width

N/A 55 mm

Port Gender

N/A Female

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve