Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AR20K-F01 |
Weight |
N/A 0.5 lb |
Fluid Compatibility |
N/A Air |
Options Included |
N/A Backflow Function |
Knob Type |
N/A Rising |
Maximum Operating Pressure |
N/A 145 psi |
Maximum Set Pressure |
N/A 123 psi |
Minimum Set Pressure |
N/A 7.3 psi |
Operating Temperature Range |
N/A 23 to 140 ºF |
Overall Height |
N/A 40 mm |
Overall Length |
N/A 94 mm |
Overall Width |
N/A 57 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1/8 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Pressure Control Type |
N/A Relief Valve |