Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NAR625-N06 |
Weight |
N/A 2.42 lb |
Fluid Compatibility |
N/A Air |
Maximum Operating Pressure |
N/A 150 psi |
Maximum Set Pressure |
N/A 120 psi |
Minimum Set Pressure |
N/A 7 psi |
Operating Temperature Range |
N/A 23 to 140 ºF |
Overall Height |
N/A 151.9 mm |
Overall Length |
N/A 98 mm |
Overall Width |
N/A 90 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |