Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A SRH4110-N02 |
Weight |
N/A 0.220 lb |
Fluid Compatibility |
N/A Air Argon CO2 Nitrogen Water |
Maximum Operating Pressure |
N/A 145 psi |
Minimum Set Pressure |
N/A 7.3 psi |
Operating Temperature [Max] |
N/A 140 ºF |
Operating Temperature [Min] |
N/A 32 ºF |
Operating Temperature Range |
N/A 32 to 140 ºF |
Overall Height |
N/A 58 mm |
Overall Length |
N/A 104.5 mm |
Overall Width |
N/A 52 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1/4 in |
Port Thread Standard |
N/A British Standard Pipe Taper (BSPT) |
Pressure Control Type |
N/A Non-Relief Valve |
Proof Pressure |
N/A 217 psi217 kPa |
Standards Met |
N/A Japanese Industrial Standards (JIS) B 8370 |
Thread Standard |
N/A British Standard Pipe Taper (BSPT) |