COMPANY HEADER
Print Back
IT 2051-N32 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IT2051-N32

Weight

N/A 0.97 lb

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 130 psi

Port Gender

N/A Female

Port Size

N/A 1/4 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Thread Standard

N/A National Pipe Thread (NPT)