Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AR40-N06EH-Z |
Fluid Compatibility |
N/A Air |
Options Included |
N/A Name Plate Panel Mount Nut Pressure Gauge - psi, ºF Square Pressure Gauge |
Knob Type |
N/A Rising |
Maximum Operating Pressure |
N/A 145 psi |
Maximum Set Pressure |
N/A 123 psi |
Minimum Set Pressure |
N/A 7.3 psi |
Operating Temperature Range |
N/A 23 to 140 ºF |
Overall Height |
N/A 75 mm |
Overall Length |
N/A 129 mm |
Overall Width |
N/A 69 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Pressure Control Type |
N/A Relief Valve |