Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A ITV3050-03F4BN3 |
Weight |
N/A 1.98 lb |
Air Flow |
N/A 141 scfm |
Fluid Compatibility |
N/A Air |
Options Included |
N/A Mounting Bracket |
Maximum Operating Pressure |
N/A 145 psi |
Maximum Set Pressure |
N/A 130 psi |
Minimum Set Pressure |
N/A 0.73 psi |
Operating Temperature Range |
N/A 32 to 122 ºF |
Overall Height |
N/A 100 mm |
Overall Length |
N/A 137 mm |
Overall Width |
N/A 66 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1/2 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Pressure Control Type |
N/A Relief Valve |