Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AR30-N03-Z-X425 |
Fluid Compatibility |
N/A Air |
Options Included |
N/A Name Plate Pressure Gauge - psi, ºF |
Maximum Operating Pressure |
N/A 290 psi |
Maximum Set Pressure |
N/A 232 psi |
Minimum Set Pressure |
N/A 14.5 psi |
Operating Temperature Range |
N/A 23 to 140 ºF |
Overall Height |
N/A 116 mm |
Overall Length |
N/A 53 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |