COMPANY HEADER
Print Back
ITV2030-03N3N4 - Electro-Pneumatic REG 2
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ITV2030-03N3N4

Weight

N/A 0.77 lb

Air Flow

N/A 53 scfm

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 145 psi

Minimum Set Pressure

N/A 0.73 psi

Operating Temperature [Max]

N/A 122 ºF

Operating Temperature [Min]

N/A 32 ºF

Operating Temperature Range

N/A 32 to 122 ºF

Overall Height

N/A 50 mm

Overall Length

N/A 104 mm

Overall Width

N/A 50 mm

Port Gender

N/A Female

Port Size

N/A 3/8 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Pressure Control Type

N/A Relief Valve

Standards Met

N/A Japanese Industrial Standards (JIS) Underwriter Laboratories (UL)

Thread Standard

N/A National Pipe Thread (NPT)