COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 06164544
Item # 06164544, Tsubaki (UST) 542 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
MZ30-30 MZ30 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
MZ30-30
Bore Diameter
N/A
30 mm
Series
N/A
MZ30
Torque Capacity
N/A
542 ft·lb
Weight
N/A
9 lb