COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 06164563
Item # 06164563, Tsubaki (UST) 180.71 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
MZEU20 MZEU20 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
MZEU20
Bore Diameter
N/A
20 mm
Series
N/A
MZEU
Torque Capacity
N/A
180.71 ft·lb
Weight
N/A
2.70 lb