COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 07159419
Item # 07159419, Tsubaki (UST) 397.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
MIUS400-P MIUS400 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
MIUS400-P
Bore Diameter
N/A
7/8 in
Series
N/A
MIUS
Torque Capacity
N/A
397.5 ft·lb
Weight
N/A
6.00 lb