COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 07159467
Item # 07159467, Tsubaki (UST) 7006.8 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
MGUS750-3 MGUS750 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
MGUS750-3
Bore Diameter
N/A
3.0000 in
Series
N/A
MGUS
Torque Capacity
N/A
7006.8 ft·lb
Weight
N/A
84 lb