COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 07159493
Item # 07159493, Tsubaki (UST) 282 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
PBUS6-L-LH PBUS6 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
PBUS6-L-LH
Bore Diameter
N/A
3/4 in
Series
N/A
PBUS
Torque Capacity
N/A
282 ft·lb
Weight
N/A
2.5 lb