COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 07159547
Item # 07159547, Tsubaki (UST) 4337 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
MGUS700-2D MGUS700 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
MGUS700-2D
Bore Diameter
N/A
2-1/4 in
Series
N/A
MGUS
Torque Capacity
N/A
4337 ft·lb
Weight
N/A
44 lb