COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 08417567
Item # 08417567, Tsubaki (UST) 58 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
BB25-2GD
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
BB25GD
Bore Diameter
N/A
25 mm
Series
N/A
BB
Torque Capacity
N/A
58 ft·lb