Supplier Name |
N/A Dormer Tools |
Manufacturer Part Number |
N/A 059437 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A #37 |
Finish/Coating |
N/A Bright |
Flute Length |
N/A 2-1/2 in |
Material |
N/A High Speed Steel |
Overall Length |
N/A 4-5/8 in |
Parabolic Flutes |
N/A Parabolic |
Point Angle |
N/A 135 ยบ |
Point Type |
N/A Radius Split Point |
Series |
N/A QC91P |
Shank Diameter |
N/A 0.104 in |
Shank Type |
N/A Plain Round |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Spiral Direction |
N/A Right Hand Spiral |