COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Mounted Bearing Components and Accessories
>
Mounted Bearing Rebuild Kits, Parts, and Accessories
>
INA (Schaeffler) DRS Series Mounted Bearing Rebuild Kits
> Item # 02077240
Item # 02077240, INA (Schaeffler) DRS Series 95 Millimeter (mm) Bore Diameter Mounted Bearing Rebuild Kit
DRS50140 Seal Carrier Assembly
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
DRS50140
Bore Diameter
N/A
95 mm
Includes
N/A
Seal Carrier
Kit Type
N/A
Bearing Parts Kit
Series
N/A
DRS
Weight
N/A
3.70 lb