Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 16X24X20 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 16 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 21400 N |
UPC Code |
N/A 035373069590 |
Maximum Speed |
N/A 22400 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 24 mm |
Overall Width |
N/A 20 mm |
Static Load Rating |
N/A 23500 N |
Weight |
N/A 0.06 lb |