Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 18X24X13 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 18 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 13100 N |
UPC Code |
N/A 035373069804 |
Maximum Speed |
N/A 21800 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 24 mm |
Overall Width |
N/A 13 mm |
Static Load Rating |
N/A 15300 N |
Weight |
N/A 0.04 lb |