Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 55X60X27 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 55 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 38000 N |
Maximum Speed |
N/A 8500 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 60 mm |
Overall Width |
N/A 27 mm |
Static Load Rating |
N/A 97000 N |