Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 68X74X35 ZW |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 68 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 48500 N |
Maximum Speed |
N/A 6900 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 74 mm |
Overall Width |
N/A 35 mm |
Static Load Rating |
N/A 125000 N |