Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 75X83X35ZW |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 75 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 63000 N |
UPC Code |
N/A 035373429677 |
Maximum Speed |
N/A 6200 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 83 mm |
Overall Width |
N/A 35 mm |
Static Load Rating |
N/A 147000 N |