Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 90X98X27 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 90 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 61000 N |
UPC Code |
N/A 035373075058 |
Maximum Speed |
N/A 5200 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 98 mm |
Overall Width |
N/A 27 mm |
Static Load Rating |
N/A 150000 N |