Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 95X103X40 ZW |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 95 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 83000 N |
UPC Code |
N/A 035373075133 |
Maximum Speed |
N/A 4950 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 103 mm |
Overall Width |
N/A 40 mm |
Static Load Rating |
N/A 228000 N |