Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 265X280X50 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 250 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 255000 N |
UPC Code |
N/A 035373070893 |
Maximum Speed |
N/A 1800 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 280 mm |
Overall Width |
N/A 50 mm |
Static Load Rating |
N/A 860000 N |
Weight |
N/A 4.78 lb |