COMPANY HEADER
Print Back
K25X29X10 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K25X29X10

Bearing Material

N/A Steel

Bore Diameter

N/A 25 mm

Closure Type

N/A Open

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 29 mm

Overall Width

N/A 10 mm