COMPANY HEADER
Print Back
K81105-TV
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K81105-TV

Bearing Material

N/A Steel

Bore Diameter

N/A 8 mm

Closure Type

N/A Open

UPC Code

N/A 35373073962

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 11 mm

Overall Width

N/A 5 mm