COMPANY HEADER
Print Back
K14X18X17 0 -7 Needle Roller & Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K14X18X17

Bearing Material

N/A Steel

Bore Diameter

N/A 14 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 10800 N

UPC Code

N/A 4012802045345

Maximum Speed

N/A 25000 rpm

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 18 mm

Overall Width

N/A 17 mm

Static Load Rating

N/A 14400 N