COMPANY HEADER
Print Back
K40X45X13 Needle Roller & Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K40X45X13

Bearing Material

N/A Steel

Bore Diameter

N/A 40 mm

Closure Type

N/A Open

UPC Code

N/A 035373072118

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 45 mm

Overall Width

N/A 13 mm