Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K 28X33X17 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 28 mm |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 19700 N |
Maximum Speed |
N/A 16100 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Outside Diameter |
N/A 33 mm |
Overall Width |
N/A 17 mm |
Static Load Rating |
N/A 33500 N |