COMPANY HEADER
Print Back
K81208TV Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K81208TV

Bearing Material

N/A Steel

Bore Diameter

N/A 8 mm

Closure Type

N/A Open

Needle Bearing Type

N/A Roller and Cage Assembly

Number of Rows

N/A Single-Row

Outside Diameter

N/A 12 mm

Overall Width

N/A 8 mm