Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NCS1012 |
Bore Diameter |
N/A 0.6250 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 3700 lbf |
Flanges |
N/A With Flanges |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 22000 rpm |
Needle Bearing Type |
N/A Machined Bearing with No Inner Ring |
Operating Temperature [Max] |
N/A 250 ºF |
Outside Diameter |
N/A 1.1250 in |
Overall Width |
N/A 0.7500 in |
Precision Rating |
N/A Not Rated |
Series |
N/A NCS |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 |
Static Load Rating |
N/A 3750 lbf |
Weight |
N/A 0.130 lb |