Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A C121616 |
Bore Diameter |
N/A 0.7500 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 5600 lbf |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 21200 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Outside Diameter |
N/A 1 in |
Overall Width |
N/A 1.0000 in |
Precision Rating |
N/A Not Rated |
Series |
N/A C |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 |
Static Load Rating |
N/A 7800 lbf |
Weight |
N/A 0.06 lb |