Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A C243016 |
Bore Diameter |
N/A 1.5000 in |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 10800 lbf |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 11400 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Outside Diameter |
N/A 1.8750 in |
Overall Width |
N/A 1.0000 in |
Precision Rating |
N/A Not Rated |
Series |
N/A C |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) 18.2 - 1982 |
Static Load Rating |
N/A 16700 lbf |
Weight |
N/A 0.19 lb |