Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K3X5X9-TV |
Bore Diameter |
N/A 3 mm |
Cage Material |
N/A Polyamide 66 |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 385 lbf |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 50000 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Single-Row |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Outside Diameter |
N/A 5 mm |
Overall Width |
N/A 9 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A K |
Standards Met |
N/A DIN 5405-1/International Organization for Standardization (ISO) 3030 |
Static Load Rating |
N/A 335 lbf |
Weight |
N/A 0.01 lb |