Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A K80X88X46-ZW |
Bore Diameter |
N/A 80 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 19800 lbf |
Flanges |
N/A No Flange |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 6000 rpm |
Needle Bearing Type |
N/A Roller and Cage Assembly |
Number of Rows |
N/A Double-Row |
Outside Diameter |
N/A 88 mm |
Overall Width |
N/A 46 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A K |
Static Load Rating |
N/A 52000 lbf |
Weight |
N/A 0.69 lb |