Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZARN5090-L-TV |
Bore Diameter |
N/A 50 mm |
Cage Material |
N/A Polyamide 66 |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 40000 lbf |
Flanges |
N/A With Flanges |
Lubrication Hole Type |
N/A No Holes |
Maximum Speed |
N/A 3600 rpm |
Needle Bearing Type |
N/A Machined Bearing with Inner Ring |
Outside Diameter |
N/A 90 mm |
Overall Width |
N/A 60 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A ZARN |
Static Load Rating |
N/A 82000 lbf |
Weight |
N/A 4.700 lb |