COMPANY HEADER
Print Back
AXK0619-TV Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AXK0619-TV

Bearing Width

N/A 2 mm

Bore Diameter

N/A 6 mm

Operating Temperature Range

N/A -20 to 120 ÂșC

Outside Diameter

N/A 19 mm

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.01 lb